Active
Single / Dual PMOS High-side H-bridge
Operating Range | Automotive |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 28.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSSO 36 |
L9959S/L9959U and L9959T are single and dual integrated H-bridges for resistive and inductive loads featuring output current direction and supervising functions.The PowerSSO24 houses one full H-Bridge, while the PowerSSO36 houses both two H-Bridges that can work in parallel, through independent...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $6.30 | 22% |
10-24 | $5.69 | 29% |
25-99 | $5.43 | 33% |
100-249 | $4.71 | 42% |
250-499 | $4.50 | 44% |
500 | $4.11 | 49% |
500 + |
Contact sales |
Operating Range | Automotive |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 28.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSSO 36 |
L9959S/L9959U and L9959T are single and dual integrated H-bridges for resistive and inductive loads featuring output current direction and supervising functions.The PowerSSO24 houses one full H-Bridge, while the PowerSSO36 houses both two H-Bridges that can work in parallel, through independent...
Read More
|