$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Battery management system solution
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
The L9962 is part of a complete battery pack monitoring, balancing, and protection system for Li-Ion and Li-Polymer cells in 2-10 series configurations. The L9962 uses a high precision ADC to provide cell voltage, stack voltage and temperature conversion via external NTC. Voltage monitoring...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.55 | 2% |
| 10-24 | $4.22 | 22% |
| 25-99 | $3.89 | 28% |
| 100 | $3.53 | 35% |
| 100 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
The L9962 is part of a complete battery pack monitoring, balancing, and protection system for Li-Ion and Li-Polymer cells in 2-10 series configurations. The L9962 uses a high precision ADC to provide cell voltage, stack voltage and temperature conversion via external NTC. Voltage monitoring...
Read More
|