Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

L9963F

L9963F

Active

New

L9963F-TR

Automotive chip for battery management applications with daisy chain up to 31 devices

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP-EP 64 10x10x1.0 mm

The L9963F is a Li-ion battery monitoring and protecting chip for high-reliability automotive applications and energy storage systems. Up to 14 stacked battery cells can be monitored to meet the requirements of 48 V and higher voltage systems.Each cell voltage is measured with high accuracy, as...
Read More

Key features
  • AEC-Q100 qualified
  • Measures 4 to 14 cells in series, with 0 μs desynchronization delay between samples. Supports also busbar connection without altering cell results
  • Coulomb counter supporting pack overcurrent detection in both ignition on and off states. Fully synchronized current and voltage samples
  • 16-bit voltage ADC with maximum error of ±2 mV in the [0.5 – 4.3] V range, after soldering, in [-40; +105] °C Tj range
  • 2.66 Mbps isolated serial communication with regenerative buffer, supporting dual access ring. Less than 4 us latency between start of conversion of the 1st and the 31st device in a chain. Less than 4 ms to convert and read 96 cells in a system using 8 L9963F and L9963T transceiver. Less than 8 ms to convert and read 210 cells in a system using 15 L9963F and L9963T transceiver. Less than 16 ms to convert and read 434 cells in a system using 31 L9963F and L9963T transceiver. Supports both XFMR and CAP based isolation
  • 200 mA passive internal balancing current for each cell in both normal and silent-balancing mode. Possibility of executing cyclic wake up measurements. Manual/Timed balancing, on multiple channels simultaneously; Internal/External balancing
  • Fully redundant cell measurement path, with ADC Swap, for enhanced safety and limp home functionality
  • Intelligent diagnostic routine providing automatic failure validation. Redundant fault notification through both SPI Global Status Word (GSW) and dedicated FAULT line
  • Two 5 V regulators supporting external load connection with 25 mA (VCOM) and 50 mA (VTREF) current capability
  • 9 GPIOs, with up to 7 analog inputs for NTC sensing
  • Robust hot-plug performance. No Zeners needed in parallel to each cell
  • Full ISO26262 compliant, ASIL-D systems ready
In stock
Quantity $ per unit Savings
1-9$11.452%
10-24$8.9420%
25-99$8.3126%
100-249$7.6232%
250-499$7.2435%
500$7.0937%
Contact sales
$11.45
$11.22
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP-EP 64 10x10x1.0 mm

The L9963F is a Li-ion battery monitoring and protecting chip for high-reliability automotive applications and energy storage systems. Up to 14 stacked battery cells can be monitored to meet the requirements of 48 V and higher voltage systems.Each cell voltage is measured with high accuracy, as...
Read More

Key features
  • AEC-Q100 qualified
  • Measures 4 to 14 cells in series, with 0 μs desynchronization delay between samples. Supports also busbar connection without altering cell results
  • Coulomb counter supporting pack overcurrent detection in both ignition on and off states. Fully synchronized current and voltage samples
  • 16-bit voltage ADC with maximum error of ±2 mV in the [0.5 – 4.3] V range, after soldering, in [-40; +105] °C Tj range
  • 2.66 Mbps isolated serial communication with regenerative buffer, supporting dual access ring. Less than 4 us latency between start of conversion of the 1st and the 31st device in a chain. Less than 4 ms to convert and read 96 cells in a system using 8 L9963F and L9963T transceiver. Less than 8 ms to convert and read 210 cells in a system using 15 L9963F and L9963T transceiver. Less than 16 ms to convert and read 434 cells in a system using 31 L9963F and L9963T transceiver. Supports both XFMR and CAP based isolation
  • 200 mA passive internal balancing current for each cell in both normal and silent-balancing mode. Possibility of executing cyclic wake up measurements. Manual/Timed balancing, on multiple channels simultaneously; Internal/External balancing
  • Fully redundant cell measurement path, with ADC Swap, for enhanced safety and limp home functionality
  • Intelligent diagnostic routine providing automatic failure validation. Redundant fault notification through both SPI Global Status Word (GSW) and dedicated FAULT line
  • Two 5 V regulators supporting external load connection with 25 mA (VCOM) and 50 mA (VTREF) current capability
  • 9 GPIOs, with up to 7 analog inputs for NTC sensing
  • Robust hot-plug performance. No Zeners needed in parallel to each cell
  • Full ISO26262 compliant, ASIL-D systems ready