Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

L9965AE-TR

18 Cell Battery Management IC

Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP-EP 64 10x10x1.0 mm

The L9965AE/L9965AE16 are a 18/16 channel battery cells monitoring and balancing IC. The devices belong to the L9965 chipset family for high-voltage battery management systems monitoring and control.

Key features
  • AEC-Q100 qualified
  • Temperature grade 1: –40°C to +125°C operating temperature range
  • HBM ESD classification level 2
  • CDM ESD classification level C4B
  • Full ISO26262 compliant, ASIL-D systems ready, documentation available
  • Fully synchronized high accuracy measurements on cell voltage, busbar, and stack voltage with dedicated ADC:
    • Total error including aging and post soldering <1.4 mV at 3.3 V, -40°C to 105°C
    • 16-bit resolution
    • Cell range: -1 to 5.5 V
    • Integrated digital filtering with programmable cutoff frequency from 3.3 kHz to 4.4 Hz
    • Fully redundant architecture
    • Cell and busbar support on every channel
    • Dedicated busbar channel with ±1 V range
  • Passive internal cell balancing up to 400 mA, supporting time-continuous and PWM modes, with automatic cool down based on external NTC sensing. Overcurrent protection during balancing is also available in low-power mode
  • Integrated DC-DC converter for energy efficiency:
    • Deep-sleep: <12 μA
    • Cyclic WAKEUP mode: <20 μA
    • Normal mode: <2 mA
  • 10 configurable GPIO
  • SPI controller and I2C controller peripherals for interfacing external EEPROMs and sensors
  • SPI target for direct MCU interface
  • Stackable architecture for high-voltage battery packs up to 59 devices
  • Embedded NVM for configuration parameters storage and runtime configuration integrity check
  • Ultrafast vertical interface peripheral for isolated communication
  • Compatible with L9965C pack monitoring chip with a max desynchronization time of 7 us at system level
Out of Stock
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP-EP 64 10x10x1.0 mm

The L9965AE/L9965AE16 are a 18/16 channel battery cells monitoring and balancing IC. The devices belong to the L9965 chipset family for high-voltage battery management systems monitoring and control.

Key features
  • AEC-Q100 qualified
  • Temperature grade 1: –40°C to +125°C operating temperature range
  • HBM ESD classification level 2
  • CDM ESD classification level C4B
  • Full ISO26262 compliant, ASIL-D systems ready, documentation available
  • Fully synchronized high accuracy measurements on cell voltage, busbar, and stack voltage with dedicated ADC:
    • Total error including aging and post soldering <1.4 mV at 3.3 V, -40°C to 105°C
    • 16-bit resolution
    • Cell range: -1 to 5.5 V
    • Integrated digital filtering with programmable cutoff frequency from 3.3 kHz to 4.4 Hz
    • Fully redundant architecture
    • Cell and busbar support on every channel
    • Dedicated busbar channel with ±1 V range
  • Passive internal cell balancing up to 400 mA, supporting time-continuous and PWM modes, with automatic cool down based on external NTC sensing. Overcurrent protection during balancing is also available in low-power mode
  • Integrated DC-DC converter for energy efficiency:
    • Deep-sleep: <12 μA
    • Cyclic WAKEUP mode: <20 μA
    • Normal mode: <2 mA
  • 10 configurable GPIO
  • SPI controller and I2C controller peripherals for interfacing external EEPROMs and sensors
  • SPI target for direct MCU interface
  • Stackable architecture for high-voltage battery packs up to 59 devices
  • Embedded NVM for configuration parameters storage and runtime configuration integrity check
  • Ultrafast vertical interface peripheral for isolated communication
  • Compatible with L9965C pack monitoring chip with a max desynchronization time of 7 us at system level