L9965TE-TR

L9965TE-TR

Active

New

L9965TSE-TR

Automotive SPI to isolated SPI transceiver

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameLQFP 32 7x7x1.4 mm

L9965TE and L9965TSE are bidirectional SPI transceivers that, in a BMS system, allow communication between isolated devices into different voltage domains through a twisted-pair connection. The devices belong to the L9965 chipset family for high-voltage battery management systems monitoring and...
Read More

Key features
  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to +125°C operating temperature range
    • HBM ESD classification level 2
    • CDM ESD classification level C4B
  • Full ISO26262 compliant, ASIL-D systems ready, documentation available
  • Automatic wake-up of BMS/BMU MCU and PMIC from SHUTDOWN/SLEEP in case of fault detected in the chain
  • Single or dual channel p/n in the same package for ring connection
  • Up to 59 devices in chain supported
  • Cable lengths verified up to 10 meters
  • 10 MHz 4-wire SPI interface
  • 4 Mbps 2-wire vertical interface (VIF)
  • Supports both transformer and capacitive isolation
  • Compressed burst data read for enhanced communication speed over the whole chain
  • Broadcast write command to configure and control all devices in the chain (or a subset)
  • Very Low EMI susceptibility and emissions
  • Compatible with 3.3 V and 5 V logics
  • Supply voltage from 6 to 24 V
Coming Soon
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameLQFP 32 7x7x1.4 mm

L9965TE and L9965TSE are bidirectional SPI transceivers that, in a BMS system, allow communication between isolated devices into different voltage domains through a twisted-pair connection. The devices belong to the L9965 chipset family for high-voltage battery management systems monitoring and...
Read More

Key features
  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to +125°C operating temperature range
    • HBM ESD classification level 2
    • CDM ESD classification level C4B
  • Full ISO26262 compliant, ASIL-D systems ready, documentation available
  • Automatic wake-up of BMS/BMU MCU and PMIC from SHUTDOWN/SLEEP in case of fault detected in the chain
  • Single or dual channel p/n in the same package for ring connection
  • Up to 59 devices in chain supported
  • Cable lengths verified up to 10 meters
  • 10 MHz 4-wire SPI interface
  • 4 Mbps 2-wire vertical interface (VIF)
  • Supports both transformer and capacitive isolation
  • Compressed burst data read for enhanced communication speed over the whole chain
  • Broadcast write command to configure and control all devices in the chain (or a subset)
  • Very Low EMI susceptibility and emissions
  • Compatible with 3.3 V and 5 V logics
  • Supply voltage from 6 to 24 V