Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

L9969U-TR

Automotive chip for single and dual H-bridge

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NamePowerSSO 36

L9969S/L9969U and L9969T are single and dual integrated H-bridges for resistive and inductive loads featuring output current direction and supervising functions.The PowerSSO24 houses one full H-bridge, while the PowerSSO36 houses both two H-bridges that can work in parallel, through independent...
Read More

Key features
  • AEC-Q100 qualified
  • Full path RDS(on) less than 540 mΩ
  • Nominal continuous load current > 3 A
  • Operating battery supply voltage 4.5 V to 28 V
  • Operating VDD supply voltage 4.5 V to 5.5 V
  • All ECU internal pins can withstand up to 18 V
  • Output switching frequency up to 20 kHz
  • Monitoring of VDD supply voltage including bidirectional switch-off pin NABE
  • Overtemperature and short-circuit protection
  • Full diagnosis capability
  • Output stage with SPI-adjustable current limitation 5-8.6 A in 3 steps (two-point regulation)
  • Fast switch-off open-drain input/output
  • Current-monitoring with current feedback output signal CF
  • Reliable full diagnostic capability
  • Settable chip-address via bond-wire configuration on the silicon or E-Fuse
  • SPI-interface for configuration and diagnosis
  • Error history in diagnosis register
  • Two independent enable pins: NABE and DIS
  • Control of power stages by SPI or two input signals, PWM and DIR (configurable via SPI)
  • Logic levels 5 V compatible
  • Conformity to improved EMC requirements due to smart H-bridge switching
  • Full ISO 26262 compliant, ASIL-B (D) systems ready
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NamePowerSSO 36

L9969S/L9969U and L9969T are single and dual integrated H-bridges for resistive and inductive loads featuring output current direction and supervising functions.The PowerSSO24 houses one full H-bridge, while the PowerSSO36 houses both two H-bridges that can work in parallel, through independent...
Read More

Key features
  • AEC-Q100 qualified
  • Full path RDS(on) less than 540 mΩ
  • Nominal continuous load current > 3 A
  • Operating battery supply voltage 4.5 V to 28 V
  • Operating VDD supply voltage 4.5 V to 5.5 V
  • All ECU internal pins can withstand up to 18 V
  • Output switching frequency up to 20 kHz
  • Monitoring of VDD supply voltage including bidirectional switch-off pin NABE
  • Overtemperature and short-circuit protection
  • Full diagnosis capability
  • Output stage with SPI-adjustable current limitation 5-8.6 A in 3 steps (two-point regulation)
  • Fast switch-off open-drain input/output
  • Current-monitoring with current feedback output signal CF
  • Reliable full diagnostic capability
  • Settable chip-address via bond-wire configuration on the silicon or E-Fuse
  • SPI-interface for configuration and diagnosis
  • Error history in diagnosis register
  • Two independent enable pins: NABE and DIS
  • Control of power stages by SPI or two input signals, PWM and DIR (configurable via SPI)
  • Logic levels 5 V compatible
  • Conformity to improved EMC requirements due to smart H-bridge switching
  • Full ISO 26262 compliant, ASIL-B (D) systems ready