Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

L9988-TR

12V Li-Ion Battery Management System Solution

Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP 80 14x14x1.0 ExPad Down

The L9988 is a multicell battery stack monitor that measures up to four series-connected battery cells with a total measurement error of less than 2 mV. The IC has one battery stack current measurement channel, which can support synchronous current and voltage measurement, performing Coulomb...
Read More

Key features
  • AEC-Q100 grade 1 qualified
  • Full ISO26262 compliant, ASIL-D systems ready
  • [4 V÷28 V] Power supply operating range
  • Voltage measurement:
    • 15-bit sigma delta ADC with programmable filter time with
      cutoff down to 30 Hz
    • Measures 4 single cell voltage, with over/under voltage
      detection and balance timeout protection
    • Measures stack voltage, with over/under voltage detection
      and plausibility check vs. sum of cells
    • Full 0÷5 V measurement range, with total error < ±2 mV in the [1.8 V÷4.5 V] range with -40°C ≤ TJ ≤ +105°C
  • Current measurement:
    • 20-bit current sense ADC for battery current measurement (range ± 1500 A), with overcurrent protection
    • Total error < 0.23% for ±200 A, considering 100 µΩ RSHUNT typical value (no spread contribution)
    • 20-bit Coulomb counting ADC for SoC estimation
    • Total error < 3.9% for ±100 mA in STANDBY MODE,
      considering 100 µΩ RSHUNT typical value (no spread
      contribution)
    • Continuously short-circuit detection
  • Passive cell balancing: max 200 mA, supporting time-continuous and PWM modes, with synchronized odd-even channels balance
  • 4 analog inputs measure pack temperature via NTCs, withOT/UT detection; 2 GPIOs are available
  • Ultralow power consumption of 190 µA in STANDBY MODE and 50µA in SLEEP MODE
  • Integrated PMIC with configurable regulators:
    • Boost preregulator to support system full operation at low battery level
    • VCORE regulator for MCU supply [1.125 V÷5 V]
    • VCC regulator for MCU ADCs supply [3.3 V/5 V]
    • Fixed 5 V regulator for external CAN power supply
    • VVSTBY regulator for external RTC supply [3.3 V/5 V]
    • Fixed 5 V VVTREF regulator to bias external NTCs
  • Integrated dual high-side VGS predriver:
    • Drive 2 independent groups back-to-back MOSFETs.
    • Switch OFF MOSFETs in case of SC during NORMAL and STANDBY MODE.
  • Standard 4-wire, 4 MHz, 40-bit SPI interface for device configuration and diagnostics data read-out
  • Watchdogs: Configurable double watchdog (Q&A WD and time windowed WD)
  • Real-time clock: selectable timer from 1 s to 180 days
  • Configurable wake-up monitoring OV/UV/OT/OVC/SC
  • Hardware wake-up module: IGN level triggered and WAKE edge triggered
  • Embedded NVM for configuration parameters storage and runtime configuration integrity check
  • Hot plug robustness
Out of Stock
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameTQFP 80 14x14x1.0 ExPad Down

The L9988 is a multicell battery stack monitor that measures up to four series-connected battery cells with a total measurement error of less than 2 mV. The IC has one battery stack current measurement channel, which can support synchronous current and voltage measurement, performing Coulomb...
Read More

Key features
  • AEC-Q100 grade 1 qualified
  • Full ISO26262 compliant, ASIL-D systems ready
  • [4 V÷28 V] Power supply operating range
  • Voltage measurement:
    • 15-bit sigma delta ADC with programmable filter time with
      cutoff down to 30 Hz
    • Measures 4 single cell voltage, with over/under voltage
      detection and balance timeout protection
    • Measures stack voltage, with over/under voltage detection
      and plausibility check vs. sum of cells
    • Full 0÷5 V measurement range, with total error < ±2 mV in the [1.8 V÷4.5 V] range with -40°C ≤ TJ ≤ +105°C
  • Current measurement:
    • 20-bit current sense ADC for battery current measurement (range ± 1500 A), with overcurrent protection
    • Total error < 0.23% for ±200 A, considering 100 µΩ RSHUNT typical value (no spread contribution)
    • 20-bit Coulomb counting ADC for SoC estimation
    • Total error < 3.9% for ±100 mA in STANDBY MODE,
      considering 100 µΩ RSHUNT typical value (no spread
      contribution)
    • Continuously short-circuit detection
  • Passive cell balancing: max 200 mA, supporting time-continuous and PWM modes, with synchronized odd-even channels balance
  • 4 analog inputs measure pack temperature via NTCs, withOT/UT detection; 2 GPIOs are available
  • Ultralow power consumption of 190 µA in STANDBY MODE and 50µA in SLEEP MODE
  • Integrated PMIC with configurable regulators:
    • Boost preregulator to support system full operation at low battery level
    • VCORE regulator for MCU supply [1.125 V÷5 V]
    • VCC regulator for MCU ADCs supply [3.3 V/5 V]
    • Fixed 5 V regulator for external CAN power supply
    • VVSTBY regulator for external RTC supply [3.3 V/5 V]
    • Fixed 5 V VVTREF regulator to bias external NTCs
  • Integrated dual high-side VGS predriver:
    • Drive 2 independent groups back-to-back MOSFETs.
    • Switch OFF MOSFETs in case of SC during NORMAL and STANDBY MODE.
  • Standard 4-wire, 4 MHz, 40-bit SPI interface for device configuration and diagnostics data read-out
  • Watchdogs: Configurable double watchdog (Q&A WD and time windowed WD)
  • Real-time clock: selectable timer from 1 s to 180 days
  • Configurable wake-up monitoring OV/UV/OT/OVC/SC
  • Hardware wake-up module: IGN level triggered and WAKE edge triggered
  • Embedded NVM for configuration parameters storage and runtime configuration integrity check
  • Hot plug robustness