$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Brushless/Sensorless 3-phase motor pre-driver for automotive applications
| Operating Range | Automotive |
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
The L99ASC03G is a multifunctional system IC designed for three-phase motor control applications.The device features a voltage regulator to supply an external microcontroller and an operation amplifier for motor current sensing. It is designed to control six external N-channel MOSFETs in bridge...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.33 | 2% |
| 10-24 | $4.15 | 20% |
| 25-99 | $3.73 | 29% |
| 100-249 | $3.41 | 35% |
| 250-500 | $3.26 | 38% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 28.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
The L99ASC03G is a multifunctional system IC designed for three-phase motor control applications.The device features a voltage regulator to supply an external microcontroller and an operation amplifier for motor current sensing. It is designed to control six external N-channel MOSFETs in bridge...
Read More
|