Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
General purpose SPI to isolated SPI transceiver for industrial applications
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | 105.0 |
| Operating Temp Max Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
L99BM1T is a general purpose SPI to isolated SPI transceiver intended to create a communication bridge between devices located into different voltage domains.L99BM1T is able to transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.27 | 2% |
| 10-24 | $4.81 | 22% |
| 25-99 | $4.44 | 28% |
| 100-249 | $4.04 | 34% |
| 250-499 | $3.87 | 37% |
| 500 | $3.81 | 38% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | 105.0 |
| Operating Temp Max Celsius | -40.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
L99BM1T is a general purpose SPI to isolated SPI transceiver intended to create a communication bridge between devices located into different voltage domains.L99BM1T is able to transfer communication data incoming from a classical 4-wire based SPI interface to a 2-wire isolated interface (and...
Read More
|