$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Industrial 18s battery monitor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP-EP 64 10x10x1.0 mm |
The L9965A/L99BM218 is an 18-channel battery cell monitoring and balancing IC.
The device belongs to the L9965/L99BM2 chipset family for high-voltage battery management system monitoring and control (automotive/industrial respectively).
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $13.96 | 2% |
| 10-24 | $10.93 | 20% |
| 25 | $10.17 | 26% |
| 25 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP-EP 64 10x10x1.0 mm |
The L9965A/L99BM218 is an 18-channel battery cell monitoring and balancing IC.
The device belongs to the L9965/L99BM2 chipset family for high-voltage battery management system monitoring and control (automotive/industrial respectively).
|