Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Current, charge and isolation monitor for HV battery packs
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
L99BM2C is a current, voltage, charge and isolation monitor for HV battery packs.
It is part of the L99BM2 chipset for battery management systems and can be inserted as an addressable element of the same isolated daisy chain (VIF).
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.24 | 2% |
| 10-24 | $7.17 | 21% |
| 25-99 | $6.65 | 27% |
| 100-249 | $6.08 | 33% |
| 250-499 | $5.87 | 35% |
| 500 | $5.78 | 36% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TQFP-EP 48 7x7x1.0 mm |
L99BM2C is a current, voltage, charge and isolation monitor for HV battery packs.
It is part of the L99BM2 chipset for battery management systems and can be inserted as an addressable element of the same isolated daisy chain (VIF).
|