$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

L99BM2P-FN-TR

Single channel pyro switch driver for HV battery disconnect

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFN 5X5X0.9 32+4L WETT. FLANKS

L99BM2P is a single channel pyro-fuse driver capable to break high voltage battery line quickly and reliably in case of short circuit.To accomplish this function, the device features a dual FET output stage made of a HS and a LS powerMOS. The stage is equipped with a closed loop current feedback...
Read More

Key features
  • Very low power consumption:
    • Less than 10 μA in deep-sleep mode (only trigger detection enabled)

    • Less than 4 mA in low-power mode (trigger detection enabled, ER boost recharge active, cyclic diagnostics every 100 ms)
  • Boost regulator to charge Energy Reserve (ER) with bang-bang control to reduce consumption
  • FENH/FENL digital input triggers, compatible to level or PWM signals (16 kHz and 125 kHz), with line integrity check feature
  • Autonomous cyclic diagnostic routine to ensure detection of all failures which may prevent safe deployment and/or cause inadvertent deployment
  • Programmable deployment profile: current value and time duration can be adapted to different pyro-fuse igniters
  • Firing strategy supporting multiple retry attempts based on user-selectabl
  • FIRE_GOOD signal
  • Embedded NVM for configuration parameters storage and runtime configuration integrity check
  • Easy integration with L99BM2C companion CSA, implementing many of the safety mechanisms, thus allowing easy L99BM2P plug and play in the system
  • Pyro-fuse deployment available down to a minimum operating battery voltage of 6 V
  • 24-bit peripheral SPI for direct MCU/L99BM2P interface
  • Compatible with pyro-fuses certified according LV-16 and USCAR-28
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFN 5X5X0.9 32+4L WETT. FLANKS

L99BM2P is a single channel pyro-fuse driver capable to break high voltage battery line quickly and reliably in case of short circuit.To accomplish this function, the device features a dual FET output stage made of a HS and a LS powerMOS. The stage is equipped with a closed loop current feedback...
Read More

Key features
  • Very low power consumption:
    • Less than 10 μA in deep-sleep mode (only trigger detection enabled)

    • Less than 4 mA in low-power mode (trigger detection enabled, ER boost recharge active, cyclic diagnostics every 100 ms)
  • Boost regulator to charge Energy Reserve (ER) with bang-bang control to reduce consumption
  • FENH/FENL digital input triggers, compatible to level or PWM signals (16 kHz and 125 kHz), with line integrity check feature
  • Autonomous cyclic diagnostic routine to ensure detection of all failures which may prevent safe deployment and/or cause inadvertent deployment
  • Programmable deployment profile: current value and time duration can be adapted to different pyro-fuse igniters
  • Firing strategy supporting multiple retry attempts based on user-selectabl
  • FIRE_GOOD signal
  • Embedded NVM for configuration parameters storage and runtime configuration integrity check
  • Easy integration with L99BM2C companion CSA, implementing many of the safety mechanisms, thus allowing easy L99BM2P plug and play in the system
  • Pyro-fuse deployment available down to a minimum operating battery voltage of 6 V
  • 24-bit peripheral SPI for direct MCU/L99BM2P interface
  • Compatible with pyro-fuses certified according LV-16 and USCAR-28