📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

L99CL01XPTR

Active

8 channel high-side LED driver for automotive applications

Quantity $ per Unit Savings
1 - 500$8.430%
Contact Sales
Out of stock
$8.43
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L99CL01XP is designed to provide a cost effective solution for exterior and interior automotive lighting applications with LEDs.

Key features
  • Octal fully protected high-side switches with programmable overcurrent threshold and RDSON
  • Split supply for flexible application assignment (6 V to 24V)
  • SPI communication interface with daisy chain capability
  • Digital diagnosis individually for each switch
  • Analogue current sense output with SPI programmable multiplexer
  • Integrated synchronous PWM module with programmable phase shift, pulse skipping feature and quick access via direct drive pins
  • Improved EMC behavior by phase shift control and output edge shaping
  • Limp home function with 6 independent direct drive pins
  • Integrated fail mode handling
  • Ultra low power mode (< 5μA max at 25°C)