Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

L99DZ120TR

Door Actuator driver with embedded LIN

Operating RangeAutomotive
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 64 10x10x1.4

The L99DZ120 is a door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN physical communication layers.The two low-drop voltage regulators of the devices supply the system microcontroller...
Read More

Key features
  • AEC-Q100 qualified
  • 1 half bridge for 7.5 A load (RON = 100 mΩ)
  • 1 half bridge for 7.5 A load (RON = 150 mΩ)
  • 2 half bridges for 3 A load (RON = 300 mΩ)
  • 1 configurable high-side driver for up to 1.5 A (RON = 500 mΩ) or 0.35 A (RON = 1600 mΩ) load
  • 1 configurable high-side driver for 0.8 A (RON = 800 mΩ) or 0.35 A (RON = 1600 mΩ) load
  • 3 configurable high-side drivers for 0.15 A/0.35 A (RON =2 Ω)
  • 1 configurable high-side driver for 0.25 A/0.5 A (RON = 2 Ω)
  • 4 configurable high-side drivers for 0.15 A/0.25 A (RON = 5 Ω)
  • Internal 10bit PWM timer for each stand-alone high-side driver
  • Buffered supply for voltage regulators and 2 high-side drivers (OUT15 & OUT_HS / both P-channel) to supply e.g. external contacts
  • Programmable soft-start function to drive loads with higher inrush currents as current limitation value (for OUT1-6, OUT7, OUT8 and OUT_HS) with thermal expiration feature
  • All the embedded outputs come with protection and supervision features:
    • Current Monitor (high-side only)
    • Open-load
    • Overcurrent
    • Thermal warning
    • Thermal shutdown
  • Fully protected driver for external MOSFETs in H-bridge configuration
  • Two 5 V voltage regulators for microcontroller and peripheral supply
  • Programmable reset generator for power-on and undervoltage
  • Configurable window watchdog
  • LIN 2.2a compliant (SAEJ2602 compatible) transceiver
  • Separated (Isolated) fail-safe block with 2 LS (RON = 1 Ω) to pull down the gates of the external HS MOSFETs
  • Thermal clusters
  • A/D conversion of supply voltages and internal temperature sensors
  • Embedded and programmable VS duty cycle adjustment for LED driver outputs
Out of Stock
Operating RangeAutomotive
Sustainable Technology CompliancyEnvironmental
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLQFP 64 10x10x1.4

The L99DZ120 is a door zone systems IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN physical communication layers.The two low-drop voltage regulators of the devices supply the system microcontroller...
Read More

Key features
  • AEC-Q100 qualified
  • 1 half bridge for 7.5 A load (RON = 100 mΩ)
  • 1 half bridge for 7.5 A load (RON = 150 mΩ)
  • 2 half bridges for 3 A load (RON = 300 mΩ)
  • 1 configurable high-side driver for up to 1.5 A (RON = 500 mΩ) or 0.35 A (RON = 1600 mΩ) load
  • 1 configurable high-side driver for 0.8 A (RON = 800 mΩ) or 0.35 A (RON = 1600 mΩ) load
  • 3 configurable high-side drivers for 0.15 A/0.35 A (RON =2 Ω)
  • 1 configurable high-side driver for 0.25 A/0.5 A (RON = 2 Ω)
  • 4 configurable high-side drivers for 0.15 A/0.25 A (RON = 5 Ω)
  • Internal 10bit PWM timer for each stand-alone high-side driver
  • Buffered supply for voltage regulators and 2 high-side drivers (OUT15 & OUT_HS / both P-channel) to supply e.g. external contacts
  • Programmable soft-start function to drive loads with higher inrush currents as current limitation value (for OUT1-6, OUT7, OUT8 and OUT_HS) with thermal expiration feature
  • All the embedded outputs come with protection and supervision features:
    • Current Monitor (high-side only)
    • Open-load
    • Overcurrent
    • Thermal warning
    • Thermal shutdown
  • Fully protected driver for external MOSFETs in H-bridge configuration
  • Two 5 V voltage regulators for microcontroller and peripheral supply
  • Programmable reset generator for power-on and undervoltage
  • Configurable window watchdog
  • LIN 2.2a compliant (SAEJ2602 compatible) transceiver
  • Separated (Isolated) fail-safe block with 2 LS (RON = 1 Ω) to pull down the gates of the external HS MOSFETs
  • Thermal clusters
  • A/D conversion of supply voltages and internal temperature sensors
  • Embedded and programmable VS duty cycle adjustment for LED driver outputs