$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Automotive Front Door Device with CAN FD and LIN
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 |
The L99DZ300G is a door zone system IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and CAN FD physical communication layers. The device has two low drop voltage regulators to supply the system...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.00 | 2% |
| 10-24 | $6.17 | 21% |
| 25-99 | $5.71 | 27% |
| 100-249 | $5.21 | 34% |
| 250-500 | $5.19 | 34% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 64 10x10x1.4 |
The L99DZ300G is a door zone system IC providing electronic control modules with enhanced power management power supply functionality, including various standby modes, as well as LIN and CAN FD physical communication layers. The device has two low drop voltage regulators to supply the system...
Read More
|