NRND
Motor Bridge Driver For Automotive Applications
| Operating Range | Automotive |
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 32 7x7x1.4 mm |
The L99H01 is designed to control 4 externalN-channel MOS transistors in bridge configuration for DC-motor driving in automotive applications. A free configurable current sense amplifier is integrated. The integrated standard serial peripheral interface (SPI) controls all outputs and provides...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.63 | 0% |
| 10-24 | $3.52 | 24% |
| 25-99 | $3.24 | 30% |
| 100-249 | $2.93 | 37% |
| 250-500 | $2.79 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LQFP 32 7x7x1.4 mm |
The L99H01 is designed to control 4 externalN-channel MOS transistors in bridge configuration for DC-motor driving in automotive applications. A free configurable current sense amplifier is integrated. The integrated standard serial peripheral interface (SPI) controls all outputs and provides...
Read More
|