L99H01QF

L99H01QF

L99H01XPTR Active
Free

Motor Bridge Driver For Automotive Applications
Quantity $ per Unit Savings
1 - 9$4.000%
10 - 99$3.3915%
100 - 249$2.7930%
250 - 499$2.6534%
500$2.2444%
Contact Sales
In stock:
$4.00
or
Parameter NameParameter Value
Operating RangeAutomotive
Supply Voltage Min Volt6.0
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSSO 36
Key features
  • Operating supply voltage 6 V to 28 V
  • Central 2 stage charge pump
  • 100% duty cycle
  • Full RDSon down to 6 V (normal level MOSFETs)
  • Control of reverse battery protection MOSFET
  • Charge pump current limited
  • PWM operation up to 30 kHz
  • SPI interface
  • Current sense amplifier / free configurable
  • Zero adjust for end of line trimming
  • Power management: programmable free wheeling
  • Sensing circuitry of external MOSFETs with embedded thermal sensors