Active
Free
H-Bridge Gate Driver for Automotive Applications
| Supply Voltage Min Volt | 4.51 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The L99H92 is designed to drive 4 external N-channel MOSFET transistors in single H-bridge or dual independent half bridge configuration for DC-motor control in automotive applications. Two free configurable current sense amplifiers are integrated.The device has a low power mode (standby mode)...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.99 | 0% |
| 10-24 | $2.24 | 25% |
| 25-99 | $2.06 | 31% |
| 100-249 | $1.84 | 38% |
| 250-499 | $1.74 | 42% |
| 500 | $1.72 | 43% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.51 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | QFN-32L WF |
The L99H92 is designed to drive 4 external N-channel MOSFET transistors in single H-bridge or dual independent half bridge configuration for DC-motor control in automotive applications. Two free configurable current sense amplifiers are integrated.The device has a low power mode (standby mode)...
Read More
|