L99LD20Q6TR

L99LD20Q6TR

L99LD20Q6 Active

High power LED driver for automotive applications
Quantity $ per Unit Savings
1 - 500$0.000%
Contact Sales
Out of stock
$0.00
Parameter NameParameter Value
Supply Voltage Min Volt5.5
Supply Voltage Max Volt24.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameVFQFPN 6X6
Key features
  • AEC-Q100 qualified
  • General
    • ST SPI communication v4.1
    • 5.5 to 24 V Operating battery voltage range
    • Load dump protected
    • QFN40L 6x6 (wettable flanks) with exposed pad
    • Timeout watchdog and limp home function
    • Low standby current
  • Buck section
    • Integrated switching mosfets
    • Lossless current sensing without need of external components
    • Very accurate LED current setting programming inductor's peak current and peak-to-peak current ripple
    • Adjustable peak current by SPI
    • Adjustable current ripple by SPI
    • Integrated PWM generation unit with 10-bit resolution and phase shift
    • Peak current control
    • Constant VLED x TOFF architecture
  • Protection and diagnostic
    • Battery under voltage
    • Temperature warning (2 thresholds)
    • Overtemperature shutdown
    • LED voltage digital feedback through SPI
    • Buck outputs short circuit and open load protection