📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Automotive Configurable 6-Channel Device
Operating Range | Automotive |
Operating Voltage Min Volt | 6.0 |
Operating Voltage Max Volt | 28.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | PowerSSO 16 |
The L99MC6GJ IC is a highly flexible monolithic medium current output driver that incorporates 3 dedicated low-side outputs (channels 4 to 6) and 3 independently self configuring outputs (channels 1 to 3) that can be used as either low-side or high-side drivers in any combination. The L99MC6GJ can...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.79 | 0% |
10-24 | $2.51 | 10% |
25-50 | $2.37 | 15% |
50 + |
Contact sales |
Operating Range | Automotive |
Operating Voltage Min Volt | 6.0 |
Operating Voltage Max Volt | 28.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | PowerSSO 16 |
The L99MC6GJ IC is a highly flexible monolithic medium current output driver that incorporates 3 dedicated low-side outputs (channels 4 to 6) and 3 independently self configuring outputs (channels 1 to 3) that can be used as either low-side or high-side drivers in any combination. The L99MC6GJ can...
Read More
|