🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Free
Hexa Half-Bridge Driver with SPI control for Automotive Application
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The L99MD02 IC is a 6 x half bridge driver for automotive applications. The device is intended to drive DC-motors. It is possible to drive 3 DC-motors simultaneously or up to 5 DC-motors sequentially.The integrated 24 bit standard serial peripheral interface (SPI) controls all outputs and provides...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.50 | 0% |
| 10-24 | $2.64 | 25% |
| 25-99 | $2.42 | 31% |
| 100-249 | $2.19 | 38% |
| 250-499 | $2.07 | 41% |
| 500 | $2.00 | 43% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The L99MD02 IC is a 6 x half bridge driver for automotive applications. The device is intended to drive DC-motors. It is possible to drive 3 DC-motors simultaneously or up to 5 DC-motors sequentially.The integrated 24 bit standard serial peripheral interface (SPI) controls all outputs and provides...
Read More
|