Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Automotive quad and dual half-bridge pre-driver
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.51 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | VFQFN 5X5X0.9 32+4L WETT. FLANKS |
The L99MH94 and L99MH92 integrate respectively a quad and a dual half-bridge pre-driver dedicated to control up to eight and four N-channel MOSFETs.It is intended for DC motor control applications such as automotive power seat control or other applications.A 24-bit serial peripheral interface (SPI)...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.54 | 2% |
| 10-24 | $2.67 | 23% |
| 25 | $2.45 | 29% |
| 25 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.51 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | VFQFN 5X5X0.9 32+4L WETT. FLANKS |
The L99MH94 and L99MH92 integrate respectively a quad and a dual half-bridge pre-driver dedicated to control up to eight and four N-channel MOSFETs.It is intended for DC motor control applications such as automotive power seat control or other applications.A 24-bit serial peripheral interface (SPI)...
Read More
|