Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

L99MH94Q5-TR

L99MH94Q5-TR

Active

L99MH94Q7-TR

Automotive quad and dual half-bridge pre-driver

Operating RangeAutomotive
Supply Voltage Min Volt4.51
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameVFQFN 7X7X0.9 48L WETT. FLANKS

The L99MH94 and L99MH92 integrate respectively a quad and a dual half-bridge pre-driver dedicated to control up to eight and four N-channel MOSFETs.It is intended for DC motor control applications such as automotive power seat control or other applications.A 24-bit serial peripheral interface (SPI)...
Read More

Key features
  • AEC-Q100 qualified
  • ISO26262 compliant, covering ASIL-B safety integrity level
  • Quad (L99MH94) and dual (L99MH92) half-bridge, or dual (L99MH94) and single (L99MH92) H-Bridge, pre-driver
  • Independent channel driver up to 4 (L99MH94) and 2 (L99MH92) high-side or 4 (L99MH94) and 2 (L99MH92) low-side
  • Driving logic permits any H-bridge configuration, pairing different half-bridges, using the internal gate drivers (GHx/SHx/GLx can be associated to any GHy/SHy/GLy)
  • Support logic level and standard level MOSFETs
  • Control of reverse battery protection MOSFET
  • Fully configurable half-bridge driver in case of fault occurrence
  • Generator mode for power trunk/tailgate applications
  • Supporting indirect current measurement of external MOSFETs
  • SPI configurable overvoltage threshold
  • Adaptive MOSFET gate control
    • Three steps gate control of external HS/LS
    • Improved electromagnetic emission
    • Programmable gate current up to 120 mA
    • Reduced switching losses in PWM mode
  • Vds monitoring
  • Low IQ (1.05 μA) in reset mode
  • High-side and low-side capable of protection and diagnosis
  • Two external diodes control, needed for assisting calibration of indirect current measurement, can be used for steady - temperature monitoring
  • Drain-source monitoring for short circuit detection
  • Overtemperature warning and shutdown
  • Timeout watchdog for MCU control
  • Detailed off-state diagnostic (open load, short circuit to battery or short circuit to GND) via SPI
  • Three PWM inputs
    • High-side and low-side PWM capable
    • Active freewheeling
    • Up to 50 kHz PWM frequency
  • Out-of-frame serial peripheral interface (SPI), 24 bits
  • QFN package with wettable flanks
  • Green product (RoHS compliant)
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt4.51
Supply Voltage Max Volt28.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameVFQFN 7X7X0.9 48L WETT. FLANKS

The L99MH94 and L99MH92 integrate respectively a quad and a dual half-bridge pre-driver dedicated to control up to eight and four N-channel MOSFETs.It is intended for DC motor control applications such as automotive power seat control or other applications.A 24-bit serial peripheral interface (SPI)...
Read More

Key features
  • AEC-Q100 qualified
  • ISO26262 compliant, covering ASIL-B safety integrity level
  • Quad (L99MH94) and dual (L99MH92) half-bridge, or dual (L99MH94) and single (L99MH92) H-Bridge, pre-driver
  • Independent channel driver up to 4 (L99MH94) and 2 (L99MH92) high-side or 4 (L99MH94) and 2 (L99MH92) low-side
  • Driving logic permits any H-bridge configuration, pairing different half-bridges, using the internal gate drivers (GHx/SHx/GLx can be associated to any GHy/SHy/GLy)
  • Support logic level and standard level MOSFETs
  • Control of reverse battery protection MOSFET
  • Fully configurable half-bridge driver in case of fault occurrence
  • Generator mode for power trunk/tailgate applications
  • Supporting indirect current measurement of external MOSFETs
  • SPI configurable overvoltage threshold
  • Adaptive MOSFET gate control
    • Three steps gate control of external HS/LS
    • Improved electromagnetic emission
    • Programmable gate current up to 120 mA
    • Reduced switching losses in PWM mode
  • Vds monitoring
  • Low IQ (1.05 μA) in reset mode
  • High-side and low-side capable of protection and diagnosis
  • Two external diodes control, needed for assisting calibration of indirect current measurement, can be used for steady - temperature monitoring
  • Drain-source monitoring for short circuit detection
  • Overtemperature warning and shutdown
  • Timeout watchdog for MCU control
  • Detailed off-state diagnostic (open load, short circuit to battery or short circuit to GND) via SPI
  • Three PWM inputs
    • High-side and low-side PWM capable
    • Active freewheeling
    • Up to 50 kHz PWM frequency
  • Out-of-frame serial peripheral interface (SPI), 24 bits
  • QFN package with wettable flanks
  • Green product (RoHS compliant)