Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Octal half-bridge pre-driver
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.51 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | VFQFN 7X7X0.9 48L WETT. FLANKS |
L99MH98 is an integrated octal half-bridge pre-driver dedicated to control up to sixteen N-channel MOSFETs.It is intended for DC motor control applications such as automotive power seat control or other applications.A 24-bit serial peripheral interface (SPI) is used for configuring and controlling...
Read More
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 4.51 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive Safety |
| Package Name | VFQFN 7X7X0.9 48L WETT. FLANKS |
L99MH98 is an integrated octal half-bridge pre-driver dedicated to control up to sixteen N-channel MOSFETs.It is intended for DC motor control applications such as automotive power seat control or other applications.A 24-bit serial peripheral interface (SPI) is used for configuring and controlling...
Read More
|