🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Multi-output Driver for Automotive Applications
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSSO 36 |
The L99MOD51XP is a microcontroller-driven multifunctional actuator driver for automotive applications. Up to two DC motors and two grounded resistive loads can be driven with three half bridges and two hide-side drivers.The integrated SPI controls all operation modes (forward, reverse, brake and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.57 | 8% |
10-24 | $4.17 | 16% |
25-99 | $3.84 | 23% |
100-249 | $2.90 | 42% |
250-499 | $2.75 | 44% |
500 | $2.67 | 46% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSSO 36 |
The L99MOD51XP is a microcontroller-driven multifunctional actuator driver for automotive applications. Up to two DC motors and two grounded resistive loads can be driven with three half bridges and two hide-side drivers.The integrated SPI controls all operation modes (forward, reverse, brake and...
Read More
|