Active
Advanced Power Management System IC with embedded LIN and high speed CAN Transceiver supporting CAN Partial Networking
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 130.0 |
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The L99PM72GXP is a power management system IC providing electronic control units with enhanced system power supply functionality including various standby modes as well as LIN and HS CAN physical communication layers. It contains two low drop voltage regulators to supply the system microcontroller...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.14 | 0% |
| 10-24 | $4.71 | 23% |
| 25-99 | $4.36 | 29% |
| 100-249 | $3.97 | 35% |
| 250-499 | $3.78 | 38% |
| 500 | $3.65 | 41% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 130.0 |
| Operating Voltage Min Volt | 4.5 |
| Operating Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSSO 36 |
The L99PM72GXP is a power management system IC providing electronic control units with enhanced system power supply functionality including various standby modes as well as LIN and HS CAN physical communication layers. It contains two low drop voltage regulators to supply the system microcontroller...
Read More
|