Active
Free
Programmable Stepper Motor Driver for Automotive Applications with Micro-Stepping and Stall Detection
| Operating Range | Automotive |
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 6X6 |
The L99SM81V is an automotive grade integrated driver for bipolar two-phase stepper motors capable of current controlled micro-stepping with programmable amplitude. The device features a 5 V voltage regulator to supply external sensors.The integrated Serial Peripheral Interface (SPI) makes it...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.89 | 2% |
| 10-24 | $3.68 | 23% |
| 25-99 | $3.38 | 29% |
| 100-200 | $3.05 | 36% |
| 200 + |
Contact sales |
|
| Operating Range | Automotive |
| Supply Voltage Min Volt | 6.0 |
| Supply Voltage Max Volt | 28.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 6X6 |
The L99SM81V is an automotive grade integrated driver for bipolar two-phase stepper motors capable of current controlled micro-stepping with programmable amplitude. The device features a 5 V voltage regulator to supply external sensors.The integrated Serial Peripheral Interface (SPI) makes it...
Read More
|