Active

L99SP08TR

Smart Octa P-channel for ultra-low current consumption automotive systems

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFN 5X5X0.9 32+4L WETT. FLANKS

The L99SP08 Smart P-channel is an octa channel device made using STMicroelectronics BCD9sL technology, housed in a small QFN 5x5x0.9 mm 32+4L wettable flanks package. It is designed to support standby on functionality, when interacting with hybrid and monolitich STi²Fuse product family, as well as...
Read More

Key features
  • AEC-Q100 qualified
  • 8x P-channel with RON = 1 Ω
  • Ultra low current consumption:
    • 0 μA in deep standby mode
    • 6 μA in standby on mode per channel
  • 4x direct inputs to control channels status in limp-home mode
  • 24-bit ST-SPI interface for device full configurability and standalone operation
  • Limp-home mode set by dedicated pin
  • Integrated ADC block to monitor:
    • Outputs current in on state (both in normal and fail-safe mode)
    • Battery and output voltages in both on and off state (in normal mode)
    • Device junction temperature (TJ) in both on and off state
  • Dual range ADC for current sensing
  • 500 mA minimum peak current (per channel) to avoid undesired main switch triggering due to inrush transient current (microcontroller peripherals polling, contact monitoring…)
  • Built in self test (BIST), actionable on demand, to monitor correct device behavior during its working life:
    • Current ADC
    • Voltage ADC
    • Standby on current sense chain
    • P-channel stuck-on protection
  • Non-volatile memory (NVM) to configure current thresholds (ITHRx) automatically to exit standby ON
    state - two few times programmable (FTP) bits per
    channel
  • Capacitive charging mode (CCM) in normal operation
  • Protection–whose triggering generates main switch enable:
    • Overtemperature shutdown (latch-off)
    • Current shutdown (based on VDS monitoring)
  • Integrated ESD protection
  • QFN 5x5x0.9 mm 32+4L package with wettable flanks
  • Compliant with European directive 2002/95/EC
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFN 5X5X0.9 32+4L WETT. FLANKS

The L99SP08 Smart P-channel is an octa channel device made using STMicroelectronics BCD9sL technology, housed in a small QFN 5x5x0.9 mm 32+4L wettable flanks package. It is designed to support standby on functionality, when interacting with hybrid and monolitich STi²Fuse product family, as well as...
Read More

Key features
  • AEC-Q100 qualified
  • 8x P-channel with RON = 1 Ω
  • Ultra low current consumption:
    • 0 μA in deep standby mode
    • 6 μA in standby on mode per channel
  • 4x direct inputs to control channels status in limp-home mode
  • 24-bit ST-SPI interface for device full configurability and standalone operation
  • Limp-home mode set by dedicated pin
  • Integrated ADC block to monitor:
    • Outputs current in on state (both in normal and fail-safe mode)
    • Battery and output voltages in both on and off state (in normal mode)
    • Device junction temperature (TJ) in both on and off state
  • Dual range ADC for current sensing
  • 500 mA minimum peak current (per channel) to avoid undesired main switch triggering due to inrush transient current (microcontroller peripherals polling, contact monitoring…)
  • Built in self test (BIST), actionable on demand, to monitor correct device behavior during its working life:
    • Current ADC
    • Voltage ADC
    • Standby on current sense chain
    • P-channel stuck-on protection
  • Non-volatile memory (NVM) to configure current thresholds (ITHRx) automatically to exit standby ON
    state - two few times programmable (FTP) bits per
    channel
  • Capacitive charging mode (CCM) in normal operation
  • Protection–whose triggering generates main switch enable:
    • Overtemperature shutdown (latch-off)
    • Current shutdown (based on VDS monitoring)
  • Integrated ESD protection
  • QFN 5x5x0.9 mm 32+4L package with wettable flanks
  • Compliant with European directive 2002/95/EC