🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Free
Automotive Linear Voltage Regulator with Configurable Output Voltage having 200mA current capability
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSSO 12 |
L99VR01 is a low dropout linear voltage regulator designed for automotive applications available in SO-8 and in PowerSSO-12 packages. The LDO delivers up to 200 mA of load current and consumes as low as 1 μA of quiescent current when the regulator is disabled. The input is 40 V tolerant to...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.55 | 0% |
10-24 | $1.14 | 27% |
25-99 | $1.03 | 34% |
100-249 | $0.91 | 41% |
250-499 | $0.86 | 45% |
500 | $0.82 | 47% |
500 + |
Contact sales |
Operating Range | Automotive |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSSO 12 |
L99VR01 is a low dropout linear voltage regulator designed for automotive applications available in SO-8 and in PowerSSO-12 packages. The LDO delivers up to 200 mA of load current and consumes as low as 1 μA of quiescent current when the regulator is disabled. The input is 40 V tolerant to...
Read More
|