$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

Free

L99VR02XP-TR

Dual automotive linear voltage regulator with configurable output voltage (2x250 mA current capability)

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L99VR02XP is a low dropout dual linear regulator designed for automotive applications available in a PowerSSO-36 package. The LDO delivers an output current up to 2 x 250 mA, and consumes a quiescent current as low as 1 μA (per each output) when the regulator is disabled.The input is 40 V...
Read More

Key features
  • AEC-Q100 qualified
  • Operating DC power supply voltage range from 2.15 V to 28 V
  • Outputs protected versus short to battery
  • Battery and post regulation operating modes are allowed
  • Low dropout voltage
  • Low quiescent current consumption
  • Dual output voltages
  • User-selectable output voltage (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 2.8 V, 3.3 V or 5 V)
  • Output voltage precision ±2%
  • Enable input for enabling/disabling the voltage regulator
  • Output voltage monitoring with reset output
  • Negligible ESR effect on output voltage stability for load capacitor
  • Programmable autonomous watchdog and reset pulse delay through external capacitors
  • Undervoltage-lockout UVLO
  • Fast output discharge
  • Thermal shutdown and short-circuit protection
  • Advanced thermal warning and overvoltage diagnostic
  • Thermal clusters
  • Programmable short-circuit output current
  • Wide operating temperature range (from TJ = -40 °C to 175 °C)
  • Automatic voltage (de)tracking of LDO2 respect LDO1 or of an external voltage regulator
  • Limited documentation available for customers that need support when dealing with ASIL requirements as per ISO 26262
In stock
Quantity $ per unit Savings
1-9$2.742%
10-24$2.0524%
25-99$1.8730%
100-249$1.6838%
250-499$1.5941%
500$1.5542%
Contact sales
$2.74
$2.69
or
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

The L99VR02XP is a low dropout dual linear regulator designed for automotive applications available in a PowerSSO-36 package. The LDO delivers an output current up to 2 x 250 mA, and consumes a quiescent current as low as 1 μA (per each output) when the regulator is disabled.The input is 40 V...
Read More

Key features
  • AEC-Q100 qualified
  • Operating DC power supply voltage range from 2.15 V to 28 V
  • Outputs protected versus short to battery
  • Battery and post regulation operating modes are allowed
  • Low dropout voltage
  • Low quiescent current consumption
  • Dual output voltages
  • User-selectable output voltage (0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 2.8 V, 3.3 V or 5 V)
  • Output voltage precision ±2%
  • Enable input for enabling/disabling the voltage regulator
  • Output voltage monitoring with reset output
  • Negligible ESR effect on output voltage stability for load capacitor
  • Programmable autonomous watchdog and reset pulse delay through external capacitors
  • Undervoltage-lockout UVLO
  • Fast output discharge
  • Thermal shutdown and short-circuit protection
  • Advanced thermal warning and overvoltage diagnostic
  • Thermal clusters
  • Programmable short-circuit output current
  • Wide operating temperature range (from TJ = -40 °C to 175 °C)
  • Automatic voltage (de)tracking of LDO2 respect LDO1 or of an external voltage regulator
  • Limited documentation available for customers that need support when dealing with ASIL requirements as per ISO 26262