Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Automotive low dropout linear voltage regulator having 300 mA of current capability
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFDFN 3X2X0.9 8L WETT. FLANKS |
L99VR03 is a low dropout linear voltage regulator designed for automotive applications available in VFDFN8L wettable flanks and PWSSO12 package. The LDO delivers up to 300 mA of load current and consumes as low as 800 nA of quiescent current when the regulator is disabled and only 3.5 µA quiescent...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.75 | 1% |
| 10-24 | $0.54 | 27% |
| 25-99 | $0.48 | 35% |
| 100-249 | $0.42 | 43% |
| 250-499 | $0.39 | 47% |
| 500 | $0.38 | 49% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFDFN 3X2X0.9 8L WETT. FLANKS |
L99VR03 is a low dropout linear voltage regulator designed for automotive applications available in VFDFN8L wettable flanks and PWSSO12 package. The LDO delivers up to 300 mA of load current and consumes as low as 800 nA of quiescent current when the regulator is disabled and only 3.5 µA quiescent...
Read More
|