Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LBP01-0810B

LBP01-0810B

Active

LBP01-0803SC5

LED bypass protection

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LBP01 series are bypass switches to be connected in parallel with 1 or 2 LEDs. In case of LED failure, this allows the current to flow through the other LEDs.It also provides an overvoltage protection against surges defined in IEC 61000-4-2 and IEC 61000-4-5Their robust dice also protect LEDs...
Read More

Key features
  • Bidirectional device: LBP01-0810B
  • Unidirectional device: LBP01-0803SC5
  • RoHS compliant
  • Benefits
    • Keep LED strings on in case of LED open mode failure
    • Reduced maintenance cost
    • Increase lifetime of the lighting system
  • Complies with the following standards:
    • IEC61000-4-2 level 4
      • ±15 kV (air discharge)
      • ±8 kV (contact discharge)
    • IEC 61000-4-5
      • ±1kV / 24 A
Out of Stock
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LBP01 series are bypass switches to be connected in parallel with 1 or 2 LEDs. In case of LED failure, this allows the current to flow through the other LEDs.It also provides an overvoltage protection against surges defined in IEC 61000-4-2 and IEC 61000-4-5Their robust dice also protect LEDs...
Read More

Key features
  • Bidirectional device: LBP01-0810B
  • Unidirectional device: LBP01-0803SC5
  • RoHS compliant
  • Benefits
    • Keep LED strings on in case of LED open mode failure
    • Reduced maintenance cost
    • Increase lifetime of the lighting system
  • Complies with the following standards:
    • IEC61000-4-2 level 4
      • ±15 kV (air discharge)
      • ±8 kV (contact discharge)
    • IEC 61000-4-5
      • ±1kV / 24 A