LD1086DT50TR

LD1086DT50TR

LD1086BDTTR

LD1086BDTTR

NRND

LD1086DT18TR

1.5A LOW DROP FIXED POSITIVE VOLTAGE REGULATOR

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The LD1086 is a low drop voltage regulator capable of providing up to 1.5 A of output current. Dropout is guaranteed at a maximum of 1.2 V at the maximum output current, decreasing at lower loads. The LD1086 is pin-to-pin compatible with older 3-terminal adjustable regulators, but has better...
Read More

Key features
  • Typical dropout: 1.3 V at 1.5 A
  • Three-terminal adjustable or fixed output voltage: 1.8 V, 3.3 V, 5 V
  • Output current guaranteed up to 1.5 A
  • Output tolerance: ± 1% at 25 °C and ± 2% in full temperature range
  • Internal power and thermal limit
  • Wide operating temperature range - 40 °C to 125 °C
  • Package available: TO-220, D²PAK, D²PAK/A, DPAK and DFN8 (4x4)
  • Pinout compatibility with standard adjustable voltage regulators
In stock
Quantity $ per unit Savings
1-9$0.970%
10-99$0.916%
100-499$0.7622%
500$0.7127%
Contact sales
$0.97
$0.97
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The LD1086 is a low drop voltage regulator capable of providing up to 1.5 A of output current. Dropout is guaranteed at a maximum of 1.2 V at the maximum output current, decreasing at lower loads. The LD1086 is pin-to-pin compatible with older 3-terminal adjustable regulators, but has better...
Read More

Key features
  • Typical dropout: 1.3 V at 1.5 A
  • Three-terminal adjustable or fixed output voltage: 1.8 V, 3.3 V, 5 V
  • Output current guaranteed up to 1.5 A
  • Output tolerance: ± 1% at 25 °C and ± 2% in full temperature range
  • Internal power and thermal limit
  • Wide operating temperature range - 40 °C to 125 °C
  • Package available: TO-220, D²PAK, D²PAK/A, DPAK and DFN8 (4x4)
  • Pinout compatibility with standard adjustable voltage regulators