Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LD1117AS33TR

LD1117AS33TR

LD1117AS12TR

LD1117AS12TR

Active

LD1117ADT18TR

Low drop fixed and adjustable positive voltage regulators

Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The LD1117A is a low drop voltage regulator able to provide up to 1 A of output current, available also in adjustable versions (VREF= 1.25 V). In fixed versions, the following output voltages are offered: 1.2 V, 1.8 V, and 3.3 V. The device is supplied in: SOT-223, DPAK and TO-220. Surface mounted...
Read More

Key features
  • Low dropout voltage:
    • 1.15 V typ. @ IOUT= 1 A, 25 °C
  • Very low quiescent current:
    • 5 mA typ. @ 25 °C
  • Output current up to 1 A
  • Fixed output voltage of:
    • 1.2 V, 1.8 V, 3.3 V
  • Adjustable version availability (VREF= 1.25 V)
  • Internal current and thermal limit
  • Only 10 μF for stability
  • Available in ± 2% (at 25 °C) and 4% in full temperature range
  • High supply voltage rejection:
    • 80 dB typ. (at 25 °C)
  • Temperature range: 0 °C to 125 °C
Out of Stock
Operating RangeCommercial
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The LD1117A is a low drop voltage regulator able to provide up to 1 A of output current, available also in adjustable versions (VREF= 1.25 V). In fixed versions, the following output voltages are offered: 1.2 V, 1.8 V, and 3.3 V. The device is supplied in: SOT-223, DPAK and TO-220. Surface mounted...
Read More

Key features
  • Low dropout voltage:
    • 1.15 V typ. @ IOUT= 1 A, 25 °C
  • Very low quiescent current:
    • 5 mA typ. @ 25 °C
  • Output current up to 1 A
  • Fixed output voltage of:
    • 1.2 V, 1.8 V, 3.3 V
  • Adjustable version availability (VREF= 1.25 V)
  • Internal current and thermal limit
  • Only 10 μF for stability
  • Available in ± 2% (at 25 °C) and 4% in full temperature range
  • High supply voltage rejection:
    • 80 dB typ. (at 25 °C)
  • Temperature range: 0 °C to 125 °C