LD1117S25TR

LD1117S25TR

LD1117S33CTR

LD1117S33CTR

LD1117V33-DG

NRND

Adjustable and fixed low drop positive voltage regulator

Quantity $ per Unit Savings
1 - 9$1.270%
10 - 24$1.1510%
25 - 99$1.0914%
100$0.8930%
Contact Sales
In stock
$1.27
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The LD1117 is a low drop voltage regulator able to provide up to 800 mA of output current, available even in adjustable version (VREF= 1.25 V). Concerning fixed versions, are offered the following output voltages: 1.2 V, 1.8 V, 2.5 V, 2.85 V, 3.3 V and 5.0 V. The device is supplied in: SOT-223, DPAK, SO-8 and TO-220. The SOT-223 and DPAK surface mount packages optimize the thermal characteristics even offering a relevant space saving effect. High efficiency is assured by NPN pass transistor. In fact in this case, unlike than PNP one, the quiescent current flows mostly into the load. Only a very common 10 μF minimum capacitor is needed for stability. On chip trimming allows the regulator to reach a very tight output voltage tolerance, within ± 1 % at 25 °C. The adjustable LD1117 is pin to pin compatible with the other standard. Adjustable voltage regulators maintaining the better performances in terms of drop and tolerance.

Key features
  • Low dropout voltage (1 V typ.)
  • 2.85 V device performances are suitable for SCSI-2 active termination
  • Output current up to 800 mA
  • Fixed output voltage of: 1.2 V, 1.8 V, 2.5 V, 3.3 V, 5.0 V
  • Adjustable version availability (VREF= 1.25 V)
  • Internal current and thermal limit
  • Available in ± 1 % (at 25 °C) and 2 % in full temperature range
  • Supply voltage rejection: 75 dB (typ.)