LD29080DT33R

LD29080DT33R

LD29080DT15R

NRND

800 mA fixed and adjustable output very low drop voltage regulator

Quantity $ per Unit Savings
1 - 9$1.550%
10 - 24$1.4010%
25 - 99$1.3215%
100 - 249$1.0930%
250 - 499$1.0234%
500$0.9042%
Contact Sales
In stock
$1.55
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDPAK
Key features
  • Very low dropout voltage (typ. 0.4 at 800 mA)
  • Guaranteed output current up to 800 mA
  • Fixed and adjustable output voltage (± 1 % at 25 °C)
  • Internal current and thermal limit
  • Logic controlled electronic shutdown