LD29080DT18R

LD29080DT18R

LD29080PT33R

LD29080PT33R

LD29080S33R Active

800 mA fixed and adjustable output very low drop voltage regulator
Quantity $ per Unit Savings
1 - 9$1.231%
10 - 99$1.0515%
100 - 499$0.7143%
500$0.6746%
Contact Sales
In stock:
was $1.24 Special Price $1.23
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSOT-223
Key features
  • Very low dropout voltage (typ. 0.4 at 800 mA)
  • Guaranteed output current up to 800 mA
  • Fixed and adjustable output voltage (± 1 % at 25 °C)
  • Internal current and thermal limit
  • Logic controlled electronic shutdown