Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

LD2980ABM30TR

LD2980ABM30TR

LD2980ABM33TR

LD2980ABM33TR

Active

LD2980CM18TR

Ultra low drop voltage regulators compatible with low ESR output capacitors

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The low drop voltage and the ultra low quiescent current make them suitable for low noise, low power applications and in battery powered systems. The quiescent current in sleep mode is less than 1 μA when the INHIBIT pin is pulled low. A shutdown logic control function is available on pin n° 3...
Read More

Key features
  • Stable with low ESR ceramic capacitors
  • Ultra low dropout voltage (0.12 V typ. at 50 mA load, 7 mV typ. at 1 mA load)
  • Very low quiescent current (80 μA typ. at no load in on mode; max 1 μA in off mode)
  • Guaranteed output current up to 50 mA
  • Logic-controlled electronic shutdown
  • Output voltage of 1.8 V; 3.0 V; 3.3 V
  • Internal current and thermal limit
  • ± 0.5% tolerance output voltage available (A version)
  • Output low noise voltage 160 μVRMS
  • Temperature range: -40 to 125 °C
  • Smallest package SOT23-5L
  • Fast dynamic response to line and load changes
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The low drop voltage and the ultra low quiescent current make them suitable for low noise, low power applications and in battery powered systems. The quiescent current in sleep mode is less than 1 μA when the INHIBIT pin is pulled low. A shutdown logic control function is available on pin n° 3...
Read More

Key features
  • Stable with low ESR ceramic capacitors
  • Ultra low dropout voltage (0.12 V typ. at 50 mA load, 7 mV typ. at 1 mA load)
  • Very low quiescent current (80 μA typ. at no load in on mode; max 1 μA in off mode)
  • Guaranteed output current up to 50 mA
  • Logic-controlled electronic shutdown
  • Output voltage of 1.8 V; 3.0 V; 3.3 V
  • Internal current and thermal limit
  • ± 0.5% tolerance output voltage available (A version)
  • Output low noise voltage 160 μVRMS
  • Temperature range: -40 to 125 °C
  • Smallest package SOT23-5L
  • Fast dynamic response to line and load changes