📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

LD2985BM31R

LD2985BM31R

LD2985BM50R

LD2985BM50R

LD2985BM28R

Active

Very low drop and low noise voltage regulator with inhibit function

Quantity $ per Unit Savings
1 - 9$0.900%
10 - 99$0.7418%
100 - 249$0.6133%
250 - 499$0.5637%
500$0.4847%
Contact Sales
In stock
$0.90
Parameter NameParameter Value
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LD2985 is a 150 mA fixed output voltage regulator. The ultra low drop voltage and the low quiescent current make them particularly suitable for low noise, low power applications, and in battery powered systems. In sleep mode quiescent current is less than 1 μA when INHIBIT pin is pulled low. Shutdown logic control function is available on pin 3 (TTL compatible). This means that when the device is used as local regulator, it is possible to put a part of the board in standby, decreasing the total power consumption. An external capacitor, CBYP= 10 nF, connected between bypass pin and GND reduces the noise to 30 μVrms. Typical application are in cellular phone, palmtop laptop computer, personal digital assistant (PDA), personal stereo, camcorder and camera.

Key features
  • Very low dropout voltage (280 mV at 150 mA and 7 mV at 1 mA load)
  • Very low quiescent current (2 mA typ. at 150 mA load and 80 μA at no load)
  • Output current up to 150 mA
  • Logic controlled electronic shutdown
  • Output voltage of 1.8, 2.5, 2.8, 3, 3.1, 3.3, 5 V
  • Internal current and thermal limit
  • Low output noise voltage 30 μVrms
  • Small package SOT23-5L
  • Temperature range: - 40 °C to 125 °C