Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LD2985BM25R

LD2985BM25R

LD2985BM50R

LD2985BM50R

NRND

LD2985BM31R

Very low drop and low noise voltage regulator with inhibit function

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LD2985 is a 150 mA fixed output voltage regulator. The ultra low drop voltage and the low quiescent current make them particularly suitable for low noise, low power applications, and in battery powered systems. In sleep mode quiescent current is less than 1 μA when INHIBIT pin is pulled low....
Read More

Key features
  • Very low dropout voltage (280 mV at 150 mA and 7 mV at 1 mA load)
  • Very low quiescent current (2 mA typ. at 150 mA load and 80 μA at no load)
  • Output current up to 150 mA
  • Logic controlled electronic shutdown
  • Output voltage of 1.8, 2.5, 2.8, 3, 3.1, 3.3, 5 V
  • Internal current and thermal limit
  • Low output noise voltage 30 μVrms
  • Small package SOT23-5L
  • Temperature range: - 40 °C to 125 °C
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LD2985 is a 150 mA fixed output voltage regulator. The ultra low drop voltage and the low quiescent current make them particularly suitable for low noise, low power applications, and in battery powered systems. In sleep mode quiescent current is less than 1 μA when INHIBIT pin is pulled low....
Read More

Key features
  • Very low dropout voltage (280 mV at 150 mA and 7 mV at 1 mA load)
  • Very low quiescent current (2 mA typ. at 150 mA load and 80 μA at no load)
  • Output current up to 150 mA
  • Logic controlled electronic shutdown
  • Output voltage of 1.8, 2.5, 2.8, 3, 3.1, 3.3, 5 V
  • Internal current and thermal limit
  • Low output noise voltage 30 μVrms
  • Small package SOT23-5L
  • Temperature range: - 40 °C to 125 °C