Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

LD39015J12R

150 mA low quiescent current low noise voltage regulator

Operating RangeCommercial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.5 mm

The LD39015J provides 150 mA maximum current from an input voltage ranging from 1.5 V to 5.5 V with a typical dropout voltage of 90 mV. It is stable with ceramic capacitor. The ultra low drop-voltage, low quiescent current and low noise features make it suitable for low power battery powered...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (90 mV typ. at 100 mA load)
  • Very low quiescent current (20 μA typ. at no load, 35 μA typ. at 150 mA load, 1 μA max in off mode)
  • Low noise (54 μVRMSfrom 10 Hz to 100 kHz at VOUT = 1.8 V)
  • Output voltage tolerance: ± 2.0% @ 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Internal current and thermal limit
  • Flip-chip 4 bumps 1.1 x 1.1 mm.
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating RangeCommercial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.5 mm

The LD39015J provides 150 mA maximum current from an input voltage ranging from 1.5 V to 5.5 V with a typical dropout voltage of 90 mV. It is stable with ceramic capacitor. The ultra low drop-voltage, low quiescent current and low noise features make it suitable for low power battery powered...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (90 mV typ. at 100 mA load)
  • Very low quiescent current (20 μA typ. at no load, 35 μA typ. at 150 mA load, 1 μA max in off mode)
  • Low noise (54 μVRMSfrom 10 Hz to 100 kHz at VOUT = 1.8 V)
  • Output voltage tolerance: ± 2.0% @ 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT = 1 μF
  • Internal current and thermal limit
  • Flip-chip 4 bumps 1.1 x 1.1 mm.
  • Temperature range: -40 °C to 125 °C