$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

LD39015M18R

LD39015M18R

LD39015M10R

LD39015M10R

Active

LD39015M08R

150 mA low quiescent current low noise voltage regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LD39015 series provides 150 mA maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 80 mV. It is stable with ceramic capacitors. The ultra low drop voltage, low quiescent current and low noise features make it suitable for low power battery-powered...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low-dropout voltage (80 mV typ. at 100 mA load)
  • Very low quiescent current (18 μA typ. at no load, 38 μA typ. at 150 mA load, 1 μA max. in OFF mode)
  • Very low noise without bypass capacitor (29 μVRMS at VOUT = 0.8 V)
  • Output voltage tolerance: ± 2.0% @ 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 0.8 V to 3.3 V with 100 mV step
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitors CO = 1 μF
  • Internal current and thermal limit
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23-5L

The LD39015 series provides 150 mA maximum current with an input voltage range from 1.5 V to 5.5 V and a typical dropout voltage of 80 mV. It is stable with ceramic capacitors. The ultra low drop voltage, low quiescent current and low noise features make it suitable for low power battery-powered...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low-dropout voltage (80 mV typ. at 100 mA load)
  • Very low quiescent current (18 μA typ. at no load, 38 μA typ. at 150 mA load, 1 μA max. in OFF mode)
  • Very low noise without bypass capacitor (29 μVRMS at VOUT = 0.8 V)
  • Output voltage tolerance: ± 2.0% @ 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 0.8 V to 3.3 V with 100 mV step
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitors CO = 1 μF
  • Internal current and thermal limit
  • Temperature range: -40 °C to 125 °C