$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

LD39020DTPU31R

LD39020DTPU31R

LD39020DTPU11R

LD39020DTPU11R

Active

LD39020ADM30R

200 mA very low quiescent current Linear regulator IC

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The LD39020 high accuracy voltage regulator provides 200 mA of maximum current from an input voltage ranging from 1.5 V to 5.5 V, with a typical dropout voltage of 200 mV.It is available in DFN4 1x1 and SOT23-5L packages, allowing the maximum space saving.The device is stabilized with a ceramic...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (200 mV typ. at 200 mA load)
  • Very low quiescent current (20 µA typ at no load, 0.03 µA typ in off mode)
  • Output voltage tolerance: ± 0.5 % (A version) or ± 2.0 % @ 25 °C (standard version)
  • 200 mA guaranteed output current
  • High PSRR (80 dB@1 kHz, 50 db@100 kHz)
  • Wide range of output voltages available on request: from 0.8 V up to 5.0 V in 50 mV step
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Optional output voltage discharge feature
  • Compatible with ceramic capacitor COUT = 0.47 µF
  • Internal current limit and thermal protections
  • Available in DFN4 1x1 and SOT23-5L packages
  • Operating temperature range: -40 °C to 125 °C
In stock
Quantity $ per unit Savings
1-9$0.343%
10-24$0.2428%
25-99$0.2136%
100-249$0.1845%
250-499$0.1749%
500$0.1652%
Contact sales
$0.34
$0.33
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The LD39020 high accuracy voltage regulator provides 200 mA of maximum current from an input voltage ranging from 1.5 V to 5.5 V, with a typical dropout voltage of 200 mV.It is available in DFN4 1x1 and SOT23-5L packages, allowing the maximum space saving.The device is stabilized with a ceramic...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (200 mV typ. at 200 mA load)
  • Very low quiescent current (20 µA typ at no load, 0.03 µA typ in off mode)
  • Output voltage tolerance: ± 0.5 % (A version) or ± 2.0 % @ 25 °C (standard version)
  • 200 mA guaranteed output current
  • High PSRR (80 dB@1 kHz, 50 db@100 kHz)
  • Wide range of output voltages available on request: from 0.8 V up to 5.0 V in 50 mV step
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Optional output voltage discharge feature
  • Compatible with ceramic capacitor COUT = 0.47 µF
  • Internal current limit and thermal protections
  • Available in DFN4 1x1 and SOT23-5L packages
  • Operating temperature range: -40 °C to 125 °C