LD39030ADTPU12R

LD39030ADTPU12R

LD39030DTPU28RBL Active

300 mA very low quiescent current linear regulator IC
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameDFN4 1x1
Key Features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (300 mV typ. at 300 mA load)
  • Very low quiescent current (20 µA typ. at no load, 0.03 µA typ. in off mode)
  • Output voltage tolerance: ± 0.5 % (A version) or ± 2.0 % @ 25 °C (standard version)
  • 300 mA guaranteed output current
  • High PSRR (80 dB@1 kHz, 50 db@100 kHz)
  • Wide range of output voltages available on request: from 0.8 V up to 5.0 V in 50 mV step
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Optional output voltage discharge feature
  • Compatible with ceramic capacitor COUT = 0.47 µF
  • Internal constant current and thermal protections
  • Available in DFN4 1x1
  • Operating temperature range: -40 °C to 125 °C

The LD39030 high accuracy voltage regulator provides 300 mA of maximum current from an input voltage ranging from 1.5 V to 5.5 V, with a typical dropout voltage of 300 mV.


It is available in DFN4 1 x 1 package, allowing the maximum space saving.


The device is stabilized with a ceramic capacitor on the output. The ultra low drop voltage, low quiescent current and low noise features, together with the internal soft-start circuit, make the LD39030 suitable for low power battery-operated applications.


An enable logic control function puts the LD39030 in shutdown mode allowing a total current consumption lower than 0.1 µA. Constant current and thermal protection are provided.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales