LD39080PT-R NRND

Ultra low drop BICMOS voltage regulator
Operating RangeCommercial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePPACK 5
Key Features
  • 0.8 A guaranteed output current
  • Ultra low-dropout voltage (150 mV typ. @ 0.8 A load, 20 mV typ. @150 mA load)
  • Very low quiescent current (1 mA typ. @ 0.8 A load, 1 μA max.@ 25 °C in off mode)
  • Logic-controlled electronic shutdown
  • Current and thermal internal limit
  • ±1.5% output voltage tolerance @ 25 °C
  • ADJ output voltage: 1.22 V to 5.0 V
  • Temperature range: -40 to 125 °C
  • Fast dynamic response to line and load changes
  • Stable with ceramic capacitor
  • Available in PPAK

The LD39080 is a fast, ultra low drop linear regulator which operates from 2.5 V to 6 V input supply.


A wide range of output options is available. The low drop voltage, low noise, and ultra low quiescent current make it suitable for low voltage microprocessors and memory applications. The device is developed on the BiCMOS process which allows the low quiescent current operation regardless of the output load current.

Out of stock
$0.89
Range Unit Price Savings
1 - 9$0.890%
10 - 99$0.7615%
100 - 499$0.5142%
500$0.4945%
Contact Sales