Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

LD39115J33R

LD39115J33R

LD39115J18R

LD39115J18R

NRND

LD39115J15R

150 mA low quiescent current low noise voltage regulator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm

The LD39115J provides 150 mA maximum current from an input voltage ranging from 1.5 V to 5.5 V with a typical dropout voltage of 80 mV. It is stabilized with a ceramic capacitor. The ultra low drop voltage, low quiescent current and low noise features make it suitable for low power battery-powered...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (80 mV typ. at 100 mA load)
  • Very low quiescent current (20 μA typ. at no load, 35 μA typ. at 150 mA load, 1 μA max in off mode)
  • Very low noise (33 μVRMSfrom 1 kHz to 100 kHz at VOUT= 1.8 V)
  • Output voltage tolerance: ± 2.0 % @ 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT= 1 μF
  • Internal current and thermal limit
  • Flip-chip 4 bumps 0.8 x 0.8 mm. pitch 0.4 mm
  • Temperature range: -40 °C to 125 °C
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameCSP P 0.4 mm

The LD39115J provides 150 mA maximum current from an input voltage ranging from 1.5 V to 5.5 V with a typical dropout voltage of 80 mV. It is stabilized with a ceramic capacitor. The ultra low drop voltage, low quiescent current and low noise features make it suitable for low power battery-powered...
Read More

Key features
  • Input voltage from 1.5 to 5.5 V
  • Ultra low dropout voltage (80 mV typ. at 100 mA load)
  • Very low quiescent current (20 μA typ. at no load, 35 μA typ. at 150 mA load, 1 μA max in off mode)
  • Very low noise (33 μVRMSfrom 1 kHz to 100 kHz at VOUT= 1.8 V)
  • Output voltage tolerance: ± 2.0 % @ 25 °C
  • 150 mA guaranteed output current
  • Wide range of output voltages available on request: 0.8 V to 4.5 V with 100 mV step
  • Logic-controlled electronic shutdown
  • Compatible with ceramic capacitor COUT= 1 μF
  • Internal current and thermal limit
  • Flip-chip 4 bumps 0.8 x 0.8 mm. pitch 0.4 mm
  • Temperature range: -40 °C to 125 °C