LD39130SJ41R

LD39130SJ41R

Active

LD39130SJ30R

300 mA very low quiescent current Linear regulator IC with automatic Green mode

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameFlip-Chip 4

The LD39130S is a high accuracy voltage regulator that provides 300 mA maximum current from an input voltage ranging from 1.4 V to 5.5 V, with a typical dropout voltage of 300 mV.It is available in DFN6 1.2 x 1.3 mm package and in ultra-small Flip-chip 4 bumps package, allowing the maximum space...
Read More

Key features
  • Input voltage from 1.4 to 5.5 V
  • Ultra low dropout voltage (300 mV typ. at 300 mA load)
  • Automatic green mode
  • Very low quiescent current (1 µA in green mode, 45 µA in normal mode and 0.1 µA typ. in off mode)
  • Output voltage tolerance: ± 1.0% at 25 °C
  • 300 mA guaranteed output current
  • Wide range of output voltages available on request: from 0.8 V up to 4.0 V
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Compatible with ceramic capacitor COUT = 330 nF
  • Internal current foldback and thermal protections
  • Available in Flip-chip 4 bumps 0.69 x 0.69 mm 0.35 pitch
  • Operating temperature range: -40 °C to 125 °C
  • Available in 5 k or 10 k bulk depending on output voltage
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameFlip-Chip 4

The LD39130S is a high accuracy voltage regulator that provides 300 mA maximum current from an input voltage ranging from 1.4 V to 5.5 V, with a typical dropout voltage of 300 mV.It is available in DFN6 1.2 x 1.3 mm package and in ultra-small Flip-chip 4 bumps package, allowing the maximum space...
Read More

Key features
  • Input voltage from 1.4 to 5.5 V
  • Ultra low dropout voltage (300 mV typ. at 300 mA load)
  • Automatic green mode
  • Very low quiescent current (1 µA in green mode, 45 µA in normal mode and 0.1 µA typ. in off mode)
  • Output voltage tolerance: ± 1.0% at 25 °C
  • 300 mA guaranteed output current
  • Wide range of output voltages available on request: from 0.8 V up to 4.0 V
  • Logic-controlled electronic shutdown
  • Internal soft-start
  • Compatible with ceramic capacitor COUT = 330 nF
  • Internal current foldback and thermal protections
  • Available in Flip-chip 4 bumps 0.69 x 0.69 mm 0.35 pitch
  • Operating temperature range: -40 °C to 125 °C
  • Available in 5 k or 10 k bulk depending on output voltage