Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Ultra low drop BiCMOS voltage regulator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The LD39150 is a fast ultra low drop linear regulator which operates from 2.5 V to 6 V input supply.A wide range of output options are available. The low drop voltage, low noise, and ultra low quiescent current make it suitable for low voltage microprocessor and memory applications. The device is...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.99 | 2% |
| 10-24 | $0.81 | 16% |
| 25-99 | $0.77 | 21% |
| 100-249 | $0.72 | 26% |
| 250-499 | $0.69 | 29% |
| 500 | $0.68 | 30% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The LD39150 is a fast ultra low drop linear regulator which operates from 2.5 V to 6 V input supply.A wide range of output options are available. The low drop voltage, low noise, and ultra low quiescent current make it suitable for low voltage microprocessor and memory applications. The device is...
Read More
|