Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
2 A high PSRR ultra low drop linear regulator with reverse current protection
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The LD39200 provides 2 A of maximum current with an input voltage range from 1.25 V to 6.0 V, and a typical dropout voltage of 130 mV.It is stable with ceramic capacitors on the output (10 µF).Typical power supply rejection ratio is 70 dB at 1 kHz and starts to roll off at 20 kHz.The enable logic...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.18 | 2% |
| 10-24 | $0.86 | 26% |
| 25-99 | $0.77 | 33% |
| 100-249 | $0.68 | 41% |
| 250-499 | $0.64 | 45% |
| 500 | $0.61 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN6 3x3 |
The LD39200 provides 2 A of maximum current with an input voltage range from 1.25 V to 6.0 V, and a typical dropout voltage of 130 mV.It is stable with ceramic capacitors on the output (10 µF).Typical power supply rejection ratio is 70 dB at 1 kHz and starts to roll off at 20 kHz.The enable logic...
Read More
|