LD49150PT08R

NRND

1.5 A ultra low dropout voltage regulator

Quantity $ per Unit Savings
1 - 9$2.240%
10 - 24$2.039%
25 - 99$1.9115%
100 - 249$1.6327%
250 - 499$1.5332%
500$1.3440%
Contact Sales
In stock
$2.24
Parameter NameParameter Value
Operating Temp Min Celsius-25.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePPACK 5
Key features
  • Input voltage range:
    • VI = 1.4 V to 5.5 V
    • VBIAS = 3 V to 6 V
  • Stable with ceramic capacitors
  • ±1.5% initial tolerance
  • Maximum dropout voltage (VI - VO) 200 mV over the operating temperature range
  • Adjustable output voltage starting from 0.8 V
  • Fast transient response (up to 10 MHz bandwidth)
  • Excellent line and load regulation specifications
  • Logic-controlled shutdown option
  • Thermal shutdown and current limit protection
  • Junction temperature range: - 25 °C to 125 °C